您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9635A Adapter, Type-N (m) to BNC (f)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

You can now order this from Find-A-Part, Part Details: 1250-0780

Not all BNC adapters are the same, and making a bad choice can have a big impact on your measurement. That is why Keysight adapters and connectors are the choice of many professionals the world over who demand excellence in their measurement set up.

The Keysight E9635A is a type- N male to BNC to BNC female adapter with impedance 50 ohms.

 

  • Overall Length: 33.27 mm (1.31 in)
  • Diameter: 20.57 mm (0.81 in)