您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9626A Adapter, SMA (f) to BNC (f)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight E9626A is an SMA female to BNC female adapter with impedance 50 ohms. Not all BNC adapters are the same, and making a bad choice can have a big impact on your measurement. That is why Keysight adapters and connectors are the choice of many professionals the world over who demand excellence in their measurement set up.

  • Frequency Range: dc - 4 GHz
  • Overall Length: 31.20 mm (1.22 in)
  • Diameter: 14.42 mm (0.56 in)