您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9625A Tee Adapter, BNC (m)(f)(f)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

You can now order this from Find-A-Part, Part Details: 1250-0781

The Keysight E9625A is a general-purpose grade, BNC male-female-female tee adapter.

  • Connector Type: BNC Tee (m) (f) (f)
  • Grade: General Purpose
  • Frequency Loss: dc - 4 GHz
  • Overall Length: 32.51 mm ( 1.28 in)
  • Diameter: 1.03 mm (26.16 in)