您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9624A Adapter, BNC (m) to BNC (m)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

You can now order this from Find-A-Part, Part Details: 1250-0216

The Keysight E9624A is a BNC male to BNC male adapter with impedance 50 ohms.

 

  • Connector Type: BNC (m), BNC (m)
  • Grade: General Purpose
  • Frequency Range: dc - 4 GHz
  • Overall Length: 31.24 mm (1.23 in)
  • Diameter: 14.28 mm (0.56 in)