您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9621A Adapter, Type-N (f) to BNC (m) Adapter

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

You can now order this from Find-A-Part, Part Details: 1250-0077

The Keysight E9621A is a type-N female to BNC male adapter with impedance 50 ohms. Not all BNC adapters are the same, and making a bad choice can have a big impact on your measurement. That is why Keysight adapters and connectors are the choice of many professionals the world over who demand excellence in their measurement set up.

 

  • Overall length: 37.59 mm (1.49 in)
  • Diameter: 15.73 mm (0.61 in)