您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E9620A Adapter, Right Angle, BNC (m) to BNC (f)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight E9620A is a general-purpose grade, BNC male to BNC female right angle adapter with impedance 50 ohms.

  • Connector Type: Right Angle, BNC(m) to BNC(f)
  • Grade: General Purpose
  • Frequency Range: dc - 4 GHz
  • Overall Length: 26.92 mm (1.06 in)
  • Diameter: 22.6 mm (0.89 in)