您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2308A Thermistor Temperature Probe

售貨廠商:

基本配套價格 NT$ 2,245

一般配置  

一般配置

E2308A Thermistor temperature probe -40 - +150 degrees C, 5k ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 繁體中文

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Temperature range: -80 degrees C to 150 degrees C (-112 degrees F to 302 degrees F)
  • Maximum temperature: 150 degrees C (302 degrees F)
  • Accuracy: Typically less than 1 degree C (2 degrees F). This varies with instrument and temperature range.
  • Time constant: 3 seconds (typical) from air to still water
  • Dissipation constant: 5.7 mW/degree C in still water
  • Stainless steel probe dimensions: 1.5 inches long x 0.125 inches in diameter
  • Length: 36 inch leads
  • Termination: 3/4 inch dual banana plugs