您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2307A Type-K Thermocouple Bead Temperature Probe

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

主要技術規格

  • Temperature range: -260 degrees C to 260 degrees C
  • Maximum temperature: 260 degrees C
  • Accuracy, 2% of reading from -260 to -110 degrees C, ± 2.2 degrees C from -110 to 260 degrees C
  • Resolution: 1 degree C or 1 degree F
  • Length: 36 inches (0.9 meters)
  • Termination: 3/4 inch dual banana plug
     

敘述

The Keysight E2307A is a Type-K thermocouple bead temperature probe. It has a Type-K exposed welded thermocouple junction. Its No. 24 AWG wire is terminated in a 3/4 inch dual banana plug. The positive lead is of a nickel-chromium composition, and the negative lead is nickel-aluminum.

The E2307A can be used with the 34401A, however, it requires an external program to convert the voltage measurements to temperature.