您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

85022A System Cable Kit

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 85022A contains all the BNC and GPIB cables to connect a Keysight sweep oscillator (a Keysight 8360 series, Keysight 83750, or Keysight 83751 synthesized sweeper), an HP series computer and a printer to the Keysight 8757 scalar network analyzer.

This kit contains three one-meter GPIB cables (10833A), three two-foot BNC (m-m) cables (11170B), and one four-foot BNC (m-m) cable (11170C).

The BNC impedance is 50 ohms.