這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
34308A Thermistor Kit
Contains five 10k Ω at 25°C thermistors, epoxy encapsulated with bead construction
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
銷售廠商: Keysight Online Sales
Contains five 10k Ω at 25°C thermistors, epoxy encapsulated with bead construction
HIGHLIGHTS
- 溫度範圍:0°C 至 75°C
- 互換性:0.1 °C
- 接線端子:裸線
- 熱敏電阻:最大直徑 0.095 英吋(2.4 mm)
- 32 AWG 鍍錫實心銅線:最小直徑 3.0 英吋 (76 mm)
- 數量 5 個
Keysight 34308A 熱敏電阻器套件包含5個熱敏電阻,這些熱敏電阻採用焊珠結構,並使用環氧基樹酯進行封裝,在 25°C 電阻值為 10 KΩ。 它們的工作溫度範圍是 0 至 75°C,具有 0.1°C 的互換性。34308A 適用於高準確度和高靈敏度的溫度量測以及 Keysight 34970A 多工器模組的校驗。
Keysight 34308A 可與 Keysight 34460A、34461A、34401A、3458A、34410A 和 L4411A 數位萬用電錶相容, 並可與 34401A 结合使用,但需要外部程序將電阻量測结果轉換為溫度结果,並需對裸線終端負載重新接線。
是德科技客服中心提供您需要的協助