您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

34307A 34307A 熱耦套件

售貨廠商:

基本配套價格 NT$ 3,834

一般配置  

一般配置

34307A Thermocouple kit, 10 x J-type thermocouples, 72 IN long

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關產品與解決方案

  • No image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • No image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • No image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • No image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • No image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • No image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue

  • Agilent 34970A 資料擷取交換裝置 34970A 資料擷取/資料記錄切換裝置 

    34970A 資料擷取/資料記錄切換裝置

    • 3 槽主機,具有內建的 GPIB 和 RS232 介面
    • 6 位半(22 位元)內部 DMM,每秒可掃描 250 個通道
    • 共有 8 個切換和控制插入式模組可供選擇

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXI 資料擷取/資料記錄切換裝置 

    34972A LXI 資料擷取/資料記錄切換裝置

    • 三槽式 LXI 資料擷取裝置,內含一個 6 位半數位萬用電錶(22 位元),以及 8 種不同的交換與控制插入式模組
    • 1Gbit LAN 和 USB 2.0 介面可輕鬆連接上 PC

  • 34972A LXI Data Acquisition / Data Logger Switch Unit DAQ970A 資料擷取系統 

    DAQ970A 資料擷取系統

    • 3 槽式主機,配備 USB 和 LAN 介面
    • 6.5 位數(22 位元)內部數位萬用電錶,掃描速率高達每秒 450 個通道,配備新的固態多工器模組
    • 共有 8 個切換和控制插入式模組可供選擇