這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
34134A DC Coupled Current Probe
Measure a wide range of applications with this battery-powered, clamp-on probe; use with DMMs or voltmeters
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
銷售廠商: Keysight Online Sales
Measure a wide range of applications with this battery-powered, clamp-on probe; use with DMMs or voltmeters
HIGHLIGHTS
- 接線端子: 直角遮蔽型香蕉插頭
- 頻率範圍: 直流至 8 kHz
- 電流範圍:直流為 10 mA 至 80 A,交流為 10 mA 至 60 A
- 準確度: 2% 讀值 +5 mA (1 V/A 範圍)
- 輸出信號: 1 V/A 和 10 mA
- 長度: 1.5 公尺
- 數位萬用電錶最小的輸入電阻: 100 kΩ
- 安全等級: 600 V CAT III
Keysight 34134A 是一款應用廣泛的鉗式探棒,可量測接地電流、電源紋波或系統的電流分配。
Agilnt 34134A 可與 34460A、34461A、34401A、34410A、34411A 和 L4411A 數位萬用電錶相容。 有關其他數位萬用電錶型號相容的訊息,請參閱 34134A 技術資料說明。
是德科技客服中心提供您需要的協助