您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 17,109

一般配置  

一般配置

34134A DMM DC/AC current probe, 8 kHz bw, 10 mA to 50A DC, 40A AC

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • No image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • No image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • No image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • No image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • No image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • No image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue

  • L4411A Product Image L4411A 系統數位萬用電錶,6 1/2 位數高效能 [已停產] 

    L4411A 系統數位萬用電錶,6 1/2 位數高效能 [已停產]

    Keysight L4411A 6 1/2 位數系統數位萬用電錶,經過效能強化,以輕巧的體積提供快速準確的量測。

  • Agilent 34411A Digital Multimeter Photograph 34411A 6 位半增強性能的數位萬用電錶 [已停產] 

    34411A 6 位半增強性能的數位萬用電錶 [已停產]

    Keysight 34411A 加強性能數位萬用電錶能提供快速、精確且經濟實惠的工作台及系統測試。

  • Agilent 34410A Digital Multimeter Photograph 34410A 數位萬用電錶,6 位半 [已停產] 

    34410A 數位萬用電錶,6 位半 [已停產]

    Keysight 34410A DMM 將於 2016 年 12 月 1 日停產,替代產品為下一代 34465A Truevolt 系列 DMM。

  • Agilent 34401A Product Photograph 34401A 數位萬用電錶,6 位半 [已停產] 

    34401A 數位萬用電錶,6 位半 [已停產]

    Keysight 34410A 將於 2016 年 12 月 1 日停產,替代產品為下一代 34461A Truevolt 系列 DMM。