這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch. The set includes 2 test leads (one red and one black), spring-loaded retractable hook leads, alligator clips, needle point and nylon case.
The Keysight 34132B is compatible with the Keysight 34401A and 3458A DMMs.
- Termination: retractable shrouded banana plugs
- Length: 1.4 meters
- Rating: 1000 V CAT III
- Safety: IEC 1010
Learn about available Keysight Digital Multimeter (DMM).
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型