您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

34132B Deluxe Lead Set with Retractable Sheath

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch. The set includes 2 test leads (one red and one black), spring-loaded retractable hook leads, alligator clips, needle point and nylon case.

The Keysight 34132B is compatible with the Keysight 34401A and 3458A DMMs.

  • Termination: retractable shrouded banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT III
  • Safety: IEC 1010
 Learn about available Keysight Digital Multimeter (DMM).