您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

14762A Voltage and Frequency Disturbances Immunity Tests

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 14762A Voltage and Frequency Disturbances Immunity Tests software is designed to help you test products for compliance to the IEC low-frequency immunity regulations for voltage dips, short interruptions, voltage and frequency variations, and voltage fluctuations (IEC 61000-4-11, IEC 61000-4-14, and IEC 61000-4-28). The Windows® based software allows you to quickly set-up sequences to be tested.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842A*, 6843A*. (*Obsolete product) 

  • Run a sequence of test steps or individual test steps
  • Enables external executable file to monitor equipment under test (EUT)
  • Report generation capabilities
  • Graphical display of waveforms
  • Test termination under user specified conditions

For more information about Keysight AC Power Sources, please visit AC Power Source pages