您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

14761A Harmonic and Flicker Emissions Tests

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 14761A Harmonic and Flicker Emissions Tests software is designed to help you test products for compliance to the IEC low-frequency emissions regulations for quasi-stationary current harmonics, fluctuating current harmonics, and voltage fluctuations (IEC 61000-3-2 and IEC 61000-3-3). The Windows® based software steps you through the process to ensure you get started testing quickly.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842*, 6843A*. (*Obsolete products)

  • Compliant level testing
  • Report generation capabilities
  • Pass/Fail indication
  • Extensive diagnosing capabilities
  • Real-time test data display (tabular and graphical)
  • Pre-test for equipment under test (EUT) determination
  • Test termination under user specified conditions