您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

14575A Multiplexing Remote Front Panel (Discontinued--Support Information Only)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 14575A Multiplexing Remote Front Panel is designed for the Keysight 663xxA Series and can control and display up to 6 remotely located dc source units. A push-button switch on the front panel of the Remote Front Panel selects which dc source is being monitored and controlled.