這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.
The Keysight 11174A is compatible with the Keysight 34401A and 3458A DMMs. The 11174A should not be used with the Keysight 34420A; the Keysight 34102A Low Thermal Input Cable should be used instead.
- Maximum voltage: 1000 V dc
- Maximum current: 7 A
- Termination: shrouded banana plug with tellurium-copper body and high conductivity ETP copper spade lug
- Wire: #12 AWG bare copper with polyethylene insulation
- Length: 1.2 m (48 inches)
Learn about available Keysight Digital Multimeter (DMM).
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型