您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11174A Low Thermal EMF Lug-to-Banana Jumper Set

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

The Keysight 11174A is compatible with the Keysight 34401A and 3458A DMMs. The 11174A should not be used with the Keysight 34420A; the Keysight 34102A Low Thermal Input Cable should be used instead.

  • Maximum voltage: 1000 V dc
  • Maximum current: 7 A
  • Termination: shrouded banana plug with tellurium-copper body and high conductivity ETP copper spade lug
  • Wire: #12 AWG bare copper with polyethylene insulation
  • Length: 1.2 m (48 inches)

Learn about available Keysight Digital Multimeter (DMM).