您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

11058A Low Thermal EMF Banana-to-Banana Jumper Set

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 11058A low thermal banana-to-banana jumper set is used to minimize error in low voltage measurements. Each set includes 2 test leads (one black and one red).

The Keysight 11058A is compatible with the Keysight 34401A and 3458A DMMs.

  • Maximum voltage: 1000 V dc
  • Maximum current: 7 A
  • Termination: shrouded banana plugs with tellurium copper body
  • Wire: #12 AWG bare copper with polyethylene insulation
  • Length: .99 meters (3.25 feet)