您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2993A External Logic Analyzer Adapter, terminated

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

This add-on "daughter" card provides all of the on-board PCI analyzer signals with the approriate terminations and connectors to connect directly to a Keysight external logic analyzer. This is useful to observe the PCI Bus State in context with other busses or interfaces in the system under test.

The E2993A can be used with the E2925B, E2926B, and the E2928A.