您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E2976A Series - System Validation Package

產品狀態: 已停產 | 查看服務選項
此產品已停產

相關產品與解決方案

  • E2940A Product Photograph E2940A 66MHz Compact PCI Exerciser and Analyzer [已停產] 

    E2940A 66MHz Compact PCI Exerciser and Analyzer [已停產]

    The Keysight E2940A CompactPCI exerciser and analyzer is a ready-to-use solution for Compact PCI® bring-up, verification and performance measurements.

  • E2929B Product Photograph E2929B 133 MHz PCI-X Protocol Checker [已停產] 

    E2929B 133 MHz PCI-X Protocol Checker [已停產]

    The E2929B provides R&D and QA engineers with a fast and predictable way to debug, optimize and validate PCI-X based designs, such as servers, chipsets, RAID systems, or network interface cards.

  • 33 MHz PCI E2925B 33 MHz PCI模擬器與分析儀 [已停產] 

    E2925B 33 MHz PCI模擬器與分析儀 [已停產]

    Keysight E2925B PCI模擬器與分析儀是一個隨即可用的解決方案,可針對電腦與半導體工業中的PCI系統進行設計、驗證與效能量測。

  • E2928A PC 66MHz PCI模擬器與分析儀 E2928A 66MHz PCI模擬器與分析儀 [已停產] 

    E2928A 66MHz PCI模擬器與分析儀 [已停產]