您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

92199E 4-Receptacle Power Strip, IEC 320

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 92199E is a 4-receptacle IEC-320 power strip, VDE and CSA approved, UL recognized (not UL listed). 115 V/220 V, 10 A max total current. The power strip uses single country specific power cord for input to multiple power strip. It is intended for use by U.S. and international customers. Receptacles are based on international IEC-320 (CE-22) standard.

Requires up to four output cable assemblies.

  • 8120-1575 for 30" cables
  • 8120-1860 for 60" cables