您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

35182D Testmobile Storage Drawer and Support Shelf, 5.25 in (133 mm)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

敘述

The Keysight 35182D testmobile support shelf and 5.25 inch (133 mm) high storage drawer provides storage space for miscellaneous items, such as tools, manuals, probes or cables, with additional capacity to place instruments on the shelf.

The 35182D is compatible with the Keysight 1182B testmobile.

  • Provides an 133 mm (5.25 in) storage space in the drawer
  • Supports up to 34 kg (75 lbs) on the shelf
  • Material: Cold-rolled steel
  • Weight: 11.79 kg (26 lbs)
  • Length: 508 mm (20 in)
  • Width: 425 mm (16.73 in)
  • Attractive quartz gray color
  • All mounting hardware included