您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

15116A Pulse Inverter (Discontinued--Support Information Only)

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Keysight 15116A is designed for fast rise time pulses with up to 500ns width. The Inverter converts incoming pulses to pulses of opposite polarity. Input pulses may be either positive or negative and either of the connectors may be used as an input the other serving as an output.

The Inverter is fitted with BNC connectors, one male, one female.

See the PDF data sheet for more information.

  • 50 ohm pulse transformer, 5% droop (500) ns pulse), 0.3dB insertion loss, 0.75 W

For more information about pulse generator, please visit Keysight Pulse Generator Product.