您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

LCR Meters Upgrades

  • E4980A-001 Power and DC bias enhance E4980A-001 Power and DC bias enhance 

    E4980A-001 Power and DC bias enhance

  • E4980A-1CM Add Rack mount kit E4980A-1CM Add Rack mount kit 

    E4980A-1CM Add Rack mount kit

  • E4980A-002 Bias current Interface [已停產] E4980A-002 Bias current Interface [已停產] 

    E4980A-002 Bias current Interface [已停產]

  • E4980AU-007 Standard Model E4980AU-007 Standard Model 

    E4980AU-007 Standard Model

  • E4980A-201 Handler Interface E4980A-201 Handler Interface 

    E4980A-201 Handler Interface

  • E4980A-301 Scanner Interface E4980A-301 Scanner Interface 

    E4980A-301 Scanner Interface

  • 4285A-001 ADD DC BIAS (0-40V DC BIAS)  [已停產] 4285A-001 ADD DC BIAS (0-40V DC BIAS) [已停產] 

    4285A-001 ADD DC BIAS (0-40V DC BIAS) [已停產]

  • 4285A-002 Accessory Control Interface [已停產] 4285A-002 Accessory Control Interface [已停產] 

    4285A-002 Accessory Control Interface [已停產]

  • 4285A-004 Memory Card [已停產] 4285A-004 Memory Card [已停產] 

    4285A-004 Memory Card [已停產]

  • 4285A-201 Handler Interface [已停產] 4285A-201 Handler Interface [已停產] 

    4285A-201 Handler Interface [已停產]

  • 4285A-202 Handler Interface [已停產] 4285A-202 Handler Interface [已停產] 

    4285A-202 Handler Interface [已停產]

  • 4285A-301 Scanner Interface [已停產] 4285A-301 Scanner Interface [已停產] 

    4285A-301 Scanner Interface [已停產]

  • 16380C-001 Add 10uF Standard Capacitor 16380C-001 Add 10uF Standard Capacitor 

    16380C-001 Add 10uF Standard Capacitor

  • E4980AL-201 裝卸機台介面 E4980AL-201 裝卸機台介面 

    E4980AL-201 裝卸機台介面

    • 元件 hander 介面,適用於自動化測試
    • 9 bin 輸出,以便送出 bin 排序結果
    • 光學隔绝
    • 鍵鎖和外部觸發器輸入

  • E4980AL-301 掃描器介面 E4980AL-301 掃描器介面 

    E4980AL-301 掃描器介面

    • 準確的多通道量測
    • 利用掃描器執行自動化量測
    • 128 組開路/短路/負載修正資料

  • E4982A-004 工作標準儀 E4982A-004 工作標準儀 

    E4982A-004 工作標準儀

    適用於 Keysight E4982A 處理待測裝置接觸校驗。 由短路棒和 51Ω 晶片電阻器組成。

  • E4982A-020 是德測試夾具延長纜線組件 E4982A-020 是德測試夾具延長纜線組件 

    E4982A-020 是德測試夾具延長纜線組件

    此選項適用於長度 2 公尺的纜線。

  • E4982A-700 16195B Calibration Kit E4982A-700 16195B Calibration Kit 

    E4982A-700 16195B Calibration Kit

    This option provides the 16195B Calibration Kit which Includes OPEN, SHORT, 50 Ω LOAD, LOW-LOSS CAPACITOR standards. This is required for system calibration and tests.