您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Data Acquisition and Switching Modules Comparison

Product support information for your discontinued and obsolete Data Acquisition and Switching Modules Comparison

For more information about DAQ, please visit Keysight Data Acquisition-DAQ page.

  • E1465A 16 x 16 Relay Matrix Switch [已停產] E1465A 16 x 16 Relay Matrix Switch [已停產] 

    E1465A 16 x 16 Relay Matrix Switch [已停產]

    The Keysight E1465A is a C-size, 1-slot, register-based VXI module. It features easy expansion to larger matrixes.

  • E8460A 256-Channel High-Density Reed Relay Multiplexer [已停產] E8460A 256-Channel High-Density Reed Relay Multiplexer [已停產] 

    E8460A 256-Channel High-Density Reed Relay Multiplexer [已停產]

    The Keysight E8460A high-density reed relay multiplexer is a C-size, 1-slot, register-based VXI module and is designed for applications requiring fast scanning rates by the use of fast action reed relays.