您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

示波器光學探棒

傳統上,取樣示波器是檢視與量測光學信號的首選工具。取樣示波器搭配最佳化參考接收器、低雜訊/抖動,以及可分析光學信號的最佳化量測功能,提供在量測光學信號方面的諸多好處。另一方面,即時示波器是充份執行除錯/故障排除的首選,而深度記憶體和快速取樣率則可擷取間歇性單次事件。

比較表格中所有的產品 (2)

  • N7004A 33 GHz Optical-to-Electrical Converter N7004A 33 GHz Optical-to-Electrical Converter (1) 

    N7004A 33 GHz Optical-to-Electrical Converter

    • DC to 33 GHz typical (-3 dBe, electrical)
    • Single-mode and multimode inputs
    • 50/125 µm, 750 nm - 1650 nm (covers main wavelengths: 850 nm, 1310 nm, 1550 nm)

  • N7005A 60 GHz optical-to-electrical converter N7005A 60 GHz optical-to-electrical converter (1) 

    N7005A 60 GHz optical-to-electrical converter

    • 60 GHz Brickwall bandwidth covering 56 Gbd PAM4
    • DC coupled realtime optical signal acquisition system based on Keysight’s Infiniium UXR system with 1.85mm or 1mm input (≥40 GHz or higher)
    • FlexDCA SW supports PAM4 measurement capabilities