您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Tunable System Source

The Keysight N7711A and N7714A tunable lasers are single-port and four-port sources, available with C-band or L-band wavelength coverage. All models can reach any wavelength point within their specified wavelength in the C- and L-band range. The narrow linewidth and offset grid fine-tuning capability make them ideal sources for realistic loading of the latest transmission systems. In system loading applications, it may be preferable to grid-tune the lasers like system transmitters, simply by changing the channel index. The channel grid is adjustable to standard ITU-T grid spacing like 50 GHz, and to arbitrary grids. The Keysight N7711A and N7714A tunable lasers are available in a compact format with half-rack width and one rack-unit height. This format makes them the right choice for high channel-count system load applications.

Learn more about Keysight Optical Laser Source Products 
 

比較表格中所有的產品 (2)

  • N7711A Single-Port Tunable Laser System Source N7711A Single-Port Tunable Laser System Source (1) 

    N7711A Single-Port Tunable Laser System Source

    The new N7711A single-port tunable laser is an ideal source for realistic loading of the latest transmission systems. Available as C- and L-band versions, it comes in one-half 19-inch width and one-unit height.

  • N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source (1) 

    N7714A Four-Port Tunable Laser System Source

    The new N7714A is an ideal source for realistic loading of the latest transmission systems. It combines 4 independently tunable laser sources in one-half 19-inch width and one-unit height, and is orderable in C- and L-band channels configurations.