您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued Optical Laser Source Products

  • 81600B 可調式雷射模組系列 [已停產] 81600B 可調式雷射模組系列 [已停產] 

    81600B 可調式雷射模組系列 [已停產]

    Keysight 81600B可調式雷射模組系列包含了6種產品:選項200、160、150、140、142和132。

  • 81650A Single Fabry-Perot Laser Source, 1310nm [已停產] 81650A Single Fabry-Perot Laser Source, 1310nm [已停產] 

    81650A Single Fabry-Perot Laser Source, 1310nm [已停產]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81650A 1310nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81651A Single Fabry-Perot Laser Source, 1550nm [已停產] 81651A Single Fabry-Perot Laser Source, 1550nm [已停產] 

    81651A Single Fabry-Perot Laser Source, 1550nm [已停產]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81651A 1550nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [已停產] 81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [已停產] 

    81654A Dual Fabry-Perot Laser Source, 1310nm & 1550nm [已停產]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81654A 1310/1550nm Fabry Perot source is stabilized and very insensitive to backreflections.81654A