您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Impedance Analyzers

This page provides product support information for discontinued and obsolete impedance analyzers.

For more information about replacement products: Next Generation of Impedance Analyzer

For more information on current LCR Meters & Impedance Measurement products, visit Keysight’s LCR Meter & Impedance Measurement products.

  • 4294A 精密阻抗分析儀,40 Hz至110 MHz [已停產] 4294A 精密阻抗分析儀,40 Hz至110 MHz [已停產] 

    4294A 精密阻抗分析儀,40 Hz至110 MHz [已停產]

    Keysight 4294A精密阻抗分析儀是一個整合的解決方案,能協助您有效地執行元件和電路的阻抗量測與分析。

  • E4991A RF阻抗/材料分析儀 [已停產] E4991A RF阻抗/材料分析儀 [已停產] 

    E4991A RF阻抗/材料分析儀 [已停產]

    Keysight E4991A RF阻抗/材料分析儀提供了優異的阻抗量測效能及強大的內建分析功能。

  • 4396B RF 網路/頻譜/阻抗分析儀 (100 kHz 至 1.8 GHz/2 Hz 至 1.8 GHz) [已停產] 4396B RF 網路/頻譜/阻抗分析儀 (100 kHz 至 1.8 GHz/2 Hz 至 1.8 GHz) [已停產] 

    4396B RF 網路/頻譜/阻抗分析儀 (100 kHz 至 1.8 GHz/2 Hz 至 1.8 GHz) [已停產]

    Keysight 4396B 可針對實驗室與生產應用,提供優異的 RF 向量網路、頻譜與選用的阻抗量測。

  • 4291B RF阻抗/材料分析儀(於2003年9月1日起停產) [已停產] 4291B RF阻抗/材料分析儀(於2003年9月1日起停產) [已停產] 

    4291B RF阻抗/材料分析儀(於2003年9月1日起停產) [已停產]

    Keysight 4291B RF阻抗/材料分析儀為表面黏著元件和介電/磁性材料,提供了一個高準確度且容易量測的完整解決方案。

  • 4195A 網路/頻譜分析儀 [已停產] 4195A 網路/頻譜分析儀 [已停產] 

    4195A 網路/頻譜分析儀 [已停產]

    Keysight 4195A已由Keysight E5061B ENA 系列網路分析儀所取代。

  • 4194A 阻抗/增益 [已停產] 4194A 阻抗/增益 [已停產] 

    4194A 阻抗/增益 [已停產]

    Keysight 4194A已由Keysight 4294A精密阻抗分析儀或Keysight E5061B ENA 系列網路分析儀所取代。

  • 4192A LF阻抗分析儀 [已停產] 4192A LF阻抗分析儀 [已停產] 

    4192A LF阻抗分析儀 [已停產]

    Keysight 4192A已由Keysight 4294A精密阻抗分析儀或Keysight E5061B ENA 系列網路分析儀所取代。

  • 4294A-1D5 High Stability Frequency Reference [已停產] 4294A-1D5 High Stability Frequency Reference [已停產] 

    4294A-1D5 High Stability Frequency Reference [已停產]

  • 4395A-001 Add DC Source [已停產] 4395A-001 Add DC Source [已停產] 

    4395A-001 Add DC Source [已停產]

    Add DC Source

  • 4395A-010 Impedance Measurement Function [已停產] 4395A-010 Impedance Measurement Function [已停產] 

    4395A-010 Impedance Measurement Function [已停產]

    Impedance Measurement Function

  • 4395A-1D5 High Stability Frequency Reference [已停產] 4395A-1D5 High Stability Frequency Reference [已停產] 

    4395A-1D5 High Stability Frequency Reference [已停產]

    High Stability Frequency Reference

  • 4395A-1D6 Time-Gated Spectrum Analysis [已停產] 4395A-1D6 Time-Gated Spectrum Analysis [已停產] 

    4395A-1D6 Time-Gated Spectrum Analysis [已停產]

    Time-Gated Spectrum Analysis

  • 4395A-1D7 50 - 75 ohm minimum Loss Pad [已停產] 4395A-1D7 50 - 75 ohm minimum Loss Pad [已停產] 

    4395A-1D7 50 - 75 ohm minimum Loss Pad [已停產]

    50 - 75 ohm minimum Loss Pad

  • 4396B-010 阻抗量測功能 [已停產] 4396B-010 阻抗量測功能 [已停產] 

    4396B-010 阻抗量測功能 [已停產]

    阻抗量測功能

  • 4396B-1D5 高穩定性頻率參考 [已停產] 4396B-1D5 高穩定性頻率參考 [已停產] 

    4396B-1D5 高穩定性頻率參考 [已停產]

    高穩定性頻率參考

  • 4396B-1D6 時閘式的頻譜分析 [已停產] 4396B-1D6 時閘式的頻譜分析 [已停產] 

    4396B-1D6 時閘式的頻譜分析 [已停產]

    時閘式的頻譜分析

  • 4396B-1D7 50 至 75 歐姆最小耗損墊 [已停產] 4396B-1D7 50 至 75 歐姆最小耗損墊 [已停產] 

    4396B-1D7 50 至 75 歐姆最小耗損墊 [已停產]

    50 至 75 歐姆最小耗損墊

  • E4991A-001 DC Bias [已停產] E4991A-001 DC Bias [已停產] 

    E4991A-001 DC Bias [已停產]

    The E4991A-001 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-002 Material Measurement Firmware [已停產] E4991A-002 Material Measurement Firmware [已停產] 

    E4991A-002 Material Measurement Firmware [已停產]

    The E4991A-002 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-007 Temperature Characteristic Test Kit [已停產] E4991A-007 Temperature Characteristic Test Kit [已停產] 

    E4991A-007 Temperature Characteristic Test Kit [已停產]

    The E4991A-007 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-010 Probe Station Connection Kit [已停產] E4991A-010 Probe Station Connection Kit [已停產] 

    E4991A-010 Probe Station Connection Kit [已停產]

    The E4991A-010 is no longer available, the replacement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz

  • E4991A-1D5 High Stability Frequency Reference [已停產] E4991A-1D5 High Stability Frequency Reference [已停產] 

    E4991A-1D5 High Stability Frequency Reference [已停產]

    E4991A-1D5 is no longer available, the replcaement product is E4991B Impedance Analyzer, 1MHz to 500 MHz/1 GHz/3 GHz