您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

比較產品

向量信號分析儀

觀看此系列產品詳細資訊

價格如有變動,恕不另行通知。

選擇產品特色

4 / 4 符合的產品

排序:
產品 Frequency Range Max Analysis Bandwidth Form Factor/Size Multi-Channel Support Measurement Applications Description
M9421A VXT PXIe 向量收發器 M9421A VXT PXIe 向量收發器
60 MHz to
■ 3.8 GHz
■ 6 GHz
■ 40 MHz
■ 80 MHz
■ 160 MHz
PXIe, 4 slots (requires frequency reference) n/a
  • Analog demod
  • Cellular
  • Digital demod
  • Noise figure
  • Wireless Connectivity
■ Vector transceiver
designed for wireless
component product test
■ High density, low cost,
and adequate performance
■ FPGA-accelerated fast
power and power servo
measurements
M9420A VXT PXIe 向量收發器 M9420A VXT PXIe 向量收發器
60 MHz to
■ 3.8 GHz
■ 6 GHz
■ 40 MHz
■ 80 MHz
■ 160 MHz
PXIe, 4 slots (requires frequency reference) n/a
  • Analog demod
  • Cellular
  • Digital demod
  • Wireless Connectivity
■ Vector transceiver designed for wireless component product test
■ High density, low cost, and adequate performance
■ FPGA-accelerated fast power and power servo measurements
M9393A 高效能型 PXIe 向量信號分析儀: 50 GHz M9393A 高效能型 PXIe 向量信號分析儀: 50 GHz
9 kHz to
■ 8.4 GHz
■ 14 GHz
■ 18 GHz
■ 27 GHz
■ 50 GHz
■ 40 MHz
■ 100 MHz
■ 160 MHz
PXIe, 5 slots (including frequency reference)
  • +/- 1 ns time alignment
  • Up to 4 channels
  • Analog demod
  • Cellular
  • Digital demod
  • WLAN
■ High performance vector signal analyzer
■ Engineered for speed and accuracy in a small footprint
■ Ideal for decreasing test time for spurs and harmonics
M9391A PXIe 向量信號分析儀:6 GHz M9391A PXIe 向量信號分析儀:6 GHz
1 MHz to
■ 3 GHz
■ 6 GHz
■ 40 MHz
■ 100 MHz
■ 160 MHz
PXIe, 4 slots (including frequency reference)
  • +/- 5 ns time alignment
  • Up to 4 channels
  • Analog demod
  • Cellular
  • Digital demod
  • WLAN
■ Vector signal analyzer for wireless component manufacturing and design validation
■ Engineered for speed, size and cost
■ Ideal for fast power measurements