您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

VDI Millimeter-Wave Frequency Extension Modules for PXA, MXA, EXA Signal Analyzers

The N9029AVxx-Series signal analyzer frequency extension modules, available from VDI as the WRxx SAX Series, when paired with the PXA, MXA, or EXA signal analyzer with Option EXM,  provide high performance broadband down-conversion of millimeter-wave signals in waveguide bands from 50 GHz to 1.1 THz.

These modules offer low conversion loss and excellent noise figure. Standard features include dual operating modes. First, the module can function as a high performance down-converting mixer. The second operating mode functions as a block down-converter with a broadband IF up to 20 GHz. Power to the module is provided via an included external DC power supply. These frequency extenders minimize conversion loss by multiplying and amplifying the LO signal internally, thus taking advantage of the benefits of low harmonic mixing. This architecture also preserves the X-Series precision frequency resolution and low phase noise, extending those qualities into the millimeter and sub-millimeter bands.

  • N9029AV01 Millimeter-Wave Signal Analyzer Frequency Extension Module, 750 to 1100 GHz N9029AV01 Millimeter-Wave Signal Analyzer Frequency Extension Module, 750 to 1100 GHz 

    N9029AV01 Millimeter-Wave Signal Analyzer Frequency Extension Module, 750 to 1100 GHz

    • Frequency range 750 to 1100 GHz
    • WR1.0 input port flange
    • Low conversion loss 30 dB
    • Driven directly by a PXA, MXA or EXA signal analyzer with Option EXM
    • Direct frequency amplitude display on signal analyzer
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV1B Millimeter-Wave Signal Analyzer Frequency Extension Module, 500 to 750 GHz N9029AV1B Millimeter-Wave Signal Analyzer Frequency Extension Module, 500 to 750 GHz 

    N9029AV1B Millimeter-Wave Signal Analyzer Frequency Extension Module, 500 to 750 GHz

    • Frequency range 500 to 750 GHz
    • WR1.5 input port flange
    • Low conversion loss 20 dB
    • Driven directly by a PXA, MXA or EXA signal analyzer with Option EXM
    • Direct frequency amplitude display on signal analyzer
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV02 Millimeter-Wave Signal Analyzer Frequency Extension Module, 325 to 500 GHz N9029AV02 Millimeter-Wave Signal Analyzer Frequency Extension Module, 325 to 500 GHz 

    N9029AV02 Millimeter-Wave Signal Analyzer Frequency Extension Module, 325 to 500 GHz

    • Frequency range 325 to 500 GHz
    • WR2.2 input port flange
    • Low conversion loss 17 dB
    • Driven directly by a PXA, MXA or EXA signal analyzer with Option EXM
    • Direct frequency amplitude display on signal analyzer
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV2B Millimeter-Wave Signal Analyzer Frequency Extension Module, 260 to 400 GHz N9029AV2B Millimeter-Wave Signal Analyzer Frequency Extension Module, 260 to 400 GHz 

    N9029AV2B Millimeter-Wave Signal Analyzer Frequency Extension Module, 260 to 400 GHz

    • 260 to 400 GHz frequency range, WR2.8 input port flange
    • Low conversion loss 15 dB
    • Driven directly from a PXA or EXA signal analyzer with option EXM
    • Direct frequency amplitude display on signal analyzer
    • Requires an N5262VDI-175 external power supply

  • N9029AV03 Millimeter-Wave Signal Analyzer Frequency Extension Module, 220 to 330 GHz N9029AV03 Millimeter-Wave Signal Analyzer Frequency Extension Module, 220 to 330 GHz 

    N9029AV03 Millimeter-Wave Signal Analyzer Frequency Extension Module, 220 to 330 GHz

    • Frequency range 220 to 330 GHz
    • WR3.4 input port flange
    • Low conversion loss 14 dB
    • Driven directly by a PXA, MXA or EXA signal analyzer with Option EXM
    • Direct frequency amplitude display on signal analyzer
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV05 Millimeter-Wave Signal Analyzer Frequency Extension Module, 140 to 220 GHz N9029AV05 Millimeter-Wave Signal Analyzer Frequency Extension Module, 140 to 220 GHz 

    N9029AV05 Millimeter-Wave Signal Analyzer Frequency Extension Module, 140 to 220 GHz

    • Frequency range 140 to 220 GHz with WR5.1 input flange
    • Low conversion loss 12 dB
    • Driven directly by a PXA, MXA, EXA, UXA, MXE signal analyzer with Option EXM
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV06 毫米波信號分析儀頻率延伸模組,110 至 170 GHz N9029AV06 毫米波信號分析儀頻率延伸模組,110 至 170 GHz 

    N9029AV06 毫米波信號分析儀頻率延伸模組,110 至 170 GHz

    • 頻率範圍:110 至 170 GHz
    • WR6.54 輸入埠凸緣
    • 低轉換損耗:12 dB
    • 由配有選項 EXM 的 PXA、MXA 或 EXA 信號分析儀直接驅動
    • 在信號分析儀中直接顯示頻率振幅
    • 可輕鬆配置為降頻器模組,頻寬高達 20 GHz 

       

  • N9029AV08 Millimeter-Wave Signal Analyzer Frequency Extension Module, 90 to 140 GHz N9029AV08 Millimeter-Wave Signal Analyzer Frequency Extension Module, 90 to 140 GHz 

    N9029AV08 Millimeter-Wave Signal Analyzer Frequency Extension Module, 90 to 140 GHz

    • Frequency range 90 to 140 GHz
    • WR8.0 input port flange
    • Low conversion loss 12 dB
    • Driven directly by a PXA, MXA or EXA signal analyzer with Option EXM
    • Direct frequency amplitude display on signal analyzer
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV10 Millimeter-Wave Signal Analyzer Frequency Extension Module, 75 to 110 GHz N9029AV10 Millimeter-Wave Signal Analyzer Frequency Extension Module, 75 to 110 GHz 

    N9029AV10 Millimeter-Wave Signal Analyzer Frequency Extension Module, 75 to 110 GHz

    • Frequency range 75 to 110 GHz
    • WR10 input port flange
    • Low conversion loss 11 dB
    • Driven directly by a PXA, MXA or EXA signal analyzer with Option EXM
    • Direct frequency amplitude display on signal analyzer
    • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth

  • N9029AV12 毫米波信號分析儀頻率延伸模組,60 至 90 GHz N9029AV12 毫米波信號分析儀頻率延伸模組,60 至 90 GHz 

    N9029AV12 毫米波信號分析儀頻率延伸模組,60 至 90 GHz

    • 頻率範圍:60 至 90 GHz
    • WR12 輸入埠凸緣
    • 低轉換損耗:11 dB
    • 由配有選項 EXM 的 PXA、MXA 或 EXA 信號分析儀直接驅動
    • 在信號分析儀中直接顯示頻率振幅
    • 可輕鬆配置為降頻器模組,頻寬高達 20 GHz

  • N9029AV15 毫米波信號分析儀頻率延伸模組,50 至 75 GHz N9029AV15 毫米波信號分析儀頻率延伸模組,50 至 75 GHz 

    N9029AV15 毫米波信號分析儀頻率延伸模組,50 至 75 GHz

    • 頻率範圍:50 至 75 GHz
    • WR15 輸入埠凸緣
    • 低轉換損耗:9 dB
    • 由配有選項 EXM 的 PXA、MXA 或 EXA 信號分析儀直接驅動
    • 在信號分析儀中直接顯示頻率振幅 
    • 可輕鬆配置為降頻器模組,頻寬高達 20 GHz