您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

儀器 PXI 光擴展器

The Keysight Optical Extenders for Instrumentation offers capability that is modular, scalable, and upgradable to meet the challenging demands of applications requiring long distance RF paths. Configure a single link, extend the port of your PNA, or design a system that includes remote operation of the measurements while achieving an RF signal path over distances that have been impossible until now.

  • M9403A PXIe Optical Transmitter M9403A PXIe Optical Transmitter 

    M9403A PXIe Optical Transmitter

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9404A PXIe Optical Receiver M9404A PXIe Optical Receiver 

    M9404A PXIe Optical Receiver

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9405A PXIe 射頻放大器 M9405A PXIe 射頻放大器 

    M9405A PXIe 射頻放大器

    M9405A 是一單插槽 PXIe 形式的獨立射頻放大器。

  • M9406A PXIe Optical to USB 2.0 M9406A PXIe Optical to USB 2.0 

    M9406A PXIe Optical to USB 2.0

    The M9406A is a two slot, USB to Optical module, to be paired with the M9407A PXIe Optical to 4 port USB Hub. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9407A PXIe Optical to 4 port USB 2.0 Hub M9407A PXIe Optical to 4 port USB 2.0 Hub 

    M9407A PXIe Optical to 4 port USB 2.0 Hub

    The M9407A is a two slot, USB to Optical module, to be paired with the M9406A PXIe Optical to USB 2.0. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9408A 射頻反射計 M9408A 射頻反射計 

    M9408A 射頻反射計

    M9408A 是一款雙插槽、3U PXIe 的射頻反射計,是為了延伸向量網路分析儀的射頻埠而設計,能夠讓雙埠裝置量測延伸到數百英呎以上。