您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Receiver Cables

Choose the appropriate receiver cables in the lengths you need to connect the receiver to the electronic board except when N1225A axis board is used.

For more information about Laser Interferometer System Cables and Accessories , please visit Cables and Accessories

  • 10790B Receiver Cable (10 m) 10790B Receiver Cable (10 m) 

    10790B Receiver Cable (10 m)

    10 meter Receiver cable connects 10780C/F receiver to 10895A laser axis board for VME bus and 5527B laser positioning transducer system.

  • 10880A Receiver Cable (5 m) 10880A Receiver Cable (5 m) 

    10880A Receiver Cable (5 m)

    The 10880A 5-meter receiver cable connects Keysight external receivers (10780C/F, E1708A, or E1709A) to PCI or VME axis boards. The PCI axis boards include N1231A/B, VME axis boards include 10897C/D and 10898A/D.

  • 10880B Receiver Cable (10 m) 10880B Receiver Cable (10 m) 

    10880B Receiver Cable (10 m)

    The 10880B 10-meter receiver cable connects Keysight external receivers (10780C/F, E1708A, or E1709A) to PCI or VME axis boards. The PCI axis boards include N1231A/B, VME axis boards include 10897C/D and 10898A/D.

  • 10880C Receiver Cable (20 m) 10880C Receiver Cable (20 m) 

    10880C Receiver Cable (20 m)

    The 10880C 20-meter receiver cable connects Keysight external receivers (10780C/F, E1708A, or E1709A) to PCI or VME axis boards. The PCI axis boards include N1231A/B, VME axis boards include 10897C/D and 10898A/D.

  • N1250A High Performance 5 m Receiver Cable N1250A High Performance 5 m Receiver Cable 

    N1250A High Performance 5 m Receiver Cable

    The N1250A is a high performance 5 m receiver cable.

  • N1250B High Performance 10 m Receiver Cable N1250B High Performance 10 m Receiver Cable 

    N1250B High Performance 10 m Receiver Cable

    The N1250B is a high performance 10 m receiver cable.

  • N1250E High Performance 12 m Receiver Cable N1250E High Performance 12 m Receiver Cable 

    N1250E High Performance 12 m Receiver Cable

    The N1250E is a high performance 12 m receiver cable.

  • N1250F High Performance 20 m Receiver Cable N1250F High Performance 20 m Receiver Cable 

    N1250F High Performance 20 m Receiver Cable

    The N1250F is a high performance 20 m receiver cable.