您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued DCA Sampling Oscilloscopes

This page provides additional information for discontinued Keysight wideband sampling oscilloscope mainframes, modules and accessories.

  • 11898A 嵌入式模組的擴充模組 [已停產] 11898A 嵌入式模組的擴充模組 [已停產] 

    11898A 嵌入式模組的擴充模組 [已停產]

    允許遠端使用的取樣示波器模組

  • 54751A 20 GHz 雙通道電氣模組 [已停產] 54751A 20 GHz 雙通道電氣模組 [已停產] 

    54751A 20 GHz 雙通道電氣模組 [已停產]

    *

  • 54752A 50 GHz 雙通道電氣模組 [已停產] 54752A 50 GHz 雙通道電氣模組 [已停產] 

    54752A 50 GHz 雙通道電氣模組 [已停產]

    *

  • 54753A 單端 TDR/TDT 插入式模組 [已停產] 54753A 單端 TDR/TDT 插入式模組 [已停產] 

    54753A 單端 TDR/TDT 插入式模組 [已停產]

    Keysight 54753A 插入式模組能夠提供 Keysight 86100A Infiniium DCA 一個 20 GHz 通道和一個18 GHz 通道。

  • 83480A Digital Communications Analyzer [已停產] 83480A Digital Communications Analyzer [已停產] 

    83480A Digital Communications Analyzer [已停產]

    The Keysight 83480A is a modular platform that accepts up to two plug-in modules.

  • 83481A 3 GHz optical / 20 GHz electrical module [已停產] 83481A 3 GHz optical / 20 GHz electrical module [已停產] 

    83481A 3 GHz optical / 20 GHz electrical module [已停產]

    Plug-in module with a 3 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83482A 30 GHz optical / 40 GHz electrical module [已停產] 83482A 30 GHz optical / 40 GHz electrical module [已停產] 

    83482A 30 GHz optical / 40 GHz electrical module [已停產]

    Plug-in module with a 30 GHz optical and a 40 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83483A 20 GHz dual channel electrical module [已停產] 83483A 20 GHz dual channel electrical module [已停產] 

    83483A 20 GHz dual channel electrical module [已停產]

    Plug-in module with two 20-GHz channels. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83484A Dual Channel 50 GHz Electrical Plug-In Module [已停產] 83484A Dual Channel 50 GHz Electrical Plug-In Module [已停產] 

    83484A Dual Channel 50 GHz Electrical Plug-In Module [已停產]

    The Keysight 83484A dual electrical channel module has two 50 GHz bandwidth electrical channels.

  • 83485A 30 GHz optical / 40 GHz electrical module [已停產] 83485A 30 GHz optical / 40 GHz electrical module [已停產] 

    83485A 30 GHz optical / 40 GHz electrical module [已停產]

    Plug-in module with a 20 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83486A 3 GHz optical / 20 GHz electrical module [已停產] 83486A 3 GHz optical / 20 GHz electrical module [已停產] 

    83486A 3 GHz optical / 20 GHz electrical module [已停產]

    Plug-in module with a 3 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83487A 3 GHz optical / 20 GHz electrical module [已停產] 83487A 3 GHz optical / 20 GHz electrical module [已停產] 

    83487A 3 GHz optical / 20 GHz electrical module [已停產]

    Plug-in module with a 3 GHz optical and a 20 GHz electrical channel. Compatible with the Keysight 83480A and 86100A/B/C mainframes.

  • 83491A Electrical Clock Recovery Plug-In Module [已停產] 83491A Electrical Clock Recovery Plug-In Module [已停產] 

    83491A Electrical Clock Recovery Plug-In Module [已停產]

    The 86100 family of wide-bandwidth oscilloscopes offers single connection measurements - no external trigger is required.

  • 83492A Multimode Clock Recovery Plug-In Module [已停產] 83492A Multimode Clock Recovery Plug-In Module [已停產] 

    83492A Multimode Clock Recovery Plug-In Module [已停產]

    The Keysight 8349X series of plug-in receiver modules cover the three most popular transmission media in use today - electrical lines, multimode fiber and single-mode fiber.

  • 83493A Optical clock recovery module [已停產] 83493A Optical clock recovery module [已停產] 

    83493A Optical clock recovery module [已停產]

    The 86100 family of wide-bandwidth oscilloscopes offers single connection measurements - no external trigger is required.

  • 83494A 10 Gb/s Single-Mode Clock Recovery Plug-In Module [已停產] 83494A 10 Gb/s Single-Mode Clock Recovery Plug-In Module [已停產] 

    83494A 10 Gb/s Single-Mode Clock Recovery Plug-In Module [已停產]

    The 83494A single-mode clock recovery plug-in module is an integrated solution for high-speed digital transmission test.

  • 83495A 10 Gb/s時脈回復模組 [已停產] 83495A 10 Gb/s時脈回復模組 [已停產] 

    83495A 10 Gb/s時脈回復模組 [已停產]

    83495A是一款獨特的時脈回復(clock recovery)模組,適用於86100 Infiniium數位通訊分析儀,可提供9.95 Gb/s到11.3 Gb/s的連續時脈回復能力。

  • 83496A-100 電子時脈還原模組,50 Mb/s 至 7.1 Gb/s [已停產] 83496A-100 電子時脈還原模組,50 Mb/s 至 7.1 Gb/s [已停產] 

    83496A-100 電子時脈還原模組,50 Mb/s 至 7.1 Gb/s [已停產]

    在時脈還原電路中,增加具突破性效能的眼圖波罩和準確的抖動量測。

  • 83496A-101 光纖時脈還原模組,50 Mb/s 至 7.1 Gb/s [已停產] 83496A-101 光纖時脈還原模組,50 Mb/s 至 7.1 Gb/s [已停產] 

    83496A-101 光纖時脈還原模組,50 Mb/s 至 7.1 Gb/s [已停產]

    在時脈還原電路中,增加具突破性效能的眼圖波罩和準確的抖動量測。

  • 86100A Infiniium DCA Wide-Bandwidth Oscilloscope [已停產] 86100A Infiniium DCA Wide-Bandwidth Oscilloscope [已停產] 

    86100A Infiniium DCA Wide-Bandwidth Oscilloscope [已停產]

    The Keysight 86100A Infiniium DCA is three high-performance instruments in one. It's a general purpose wide-bandwidth oscilloscope, a digital communications analyzer, and a time-domain reflectometer.

  • 86100B Infiniium DCA寬頻示波器 [已停產] 86100B Infiniium DCA寬頻示波器 [已停產] 

    86100B Infiniium DCA寬頻示波器 [已停產]

    Keysight 86100B Infiniium DCA是一台高速示波器,它也可以當作一台數位通訊分析儀和時域反射分析儀使用。

  • 86100C-201 Advanced Waveform Analysis Software [已停產] 86100C-201 Advanced Waveform Analysis Software [已停產] 

    86100C-201 Advanced Waveform Analysis Software [已停產]

    • Deep memory waveform capture
    • Integrated linear feedforward equalizer
    • Support for real-time MATLAB analysis
       

  • 86100C-202 Enhanced Impedance and S-Parameter Software [已停產] 86100C-202 Enhanced Impedance and S-Parameter Software [已停產] 

    86100C-202 Enhanced Impedance and S-Parameter Software [已停產]

    • Provides a fully integrated, real-time and calibrated TDR and S-parameter measurement solution
    • Available for 86100C DCA-J with the 54754A TDR module

  • 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產] 86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產] 

    86100C-300 Advanced Amplitude Analysis/RIN/Q-Factor [已停產]

    • The 86100C-300 takes jitter analysis techniques used in the time domain and extends them into the amplitude domain
    • Requires 86100C-001 Enhanced trigger and 86100C-200 Enhanced jitter analysis

  • 86101A 20 GHz電子/2.8 GHz光學(多模態光纖,短波長)插入式模組 [已停產] 86101A 20 GHz電子/2.8 GHz光學(多模態光纖,短波長)插入式模組 [已停產] 

    86101A 20 GHz電子/2.8 GHz光學(多模態光纖,短波長)插入式模組 [已停產]

    Keysight 86101A提供測試1063或1250 Mb/s信號及其他高速電信信號的理想量測系統。

  • 86102A 20 GHz Electrical/10 GHz Optical Plug-In Module [已停產] 86102A 20 GHz Electrical/10 GHz Optical Plug-In Module [已停產] 

    86102A 20 GHz Electrical/10 GHz Optical Plug-In Module [已停產]

    The Keysight 86102A amplified, multimode optical module offers 10 GHz of wide optical bandwidth, plus high sensitivity.

  • 86102U 15 GHz Optical / 20 GHz Electrical Plug-In Module [Discontinued] [已停產] 86102U 15 GHz Optical / 20 GHz Electrical Plug-In Module [Discontinued] [已停產] 

    86102U 15 GHz Optical / 20 GHz Electrical Plug-In Module [Discontinued] [已停產]

    The 86102U advances the development of 850 nm optical transmitters operating at 2.5 Gb/s and higher.

  • 86103A 20 GHz電子/2.8 GHz光學(多模態光纖)插板 [已停產] 86103A 20 GHz電子/2.8 GHz光學(多模態光纖)插板 [已停產] 

    86103A 20 GHz電子/2.8 GHz光學(多模態光纖)插板 [已停產]

    Keysight 86103A提供測試SDH/SONET 155或622 Mb/s,或光纖通道1063 Mb/s和Gigabit Ethernet 1250 Mb/s信號的理想量測系統。

  • 86103B 20 GHz Electrical / 10 GHz Optical Plug-In Module [已停產] 86103B 20 GHz Electrical / 10 GHz Optical Plug-In Module [已停產] 

    86103B 20 GHz Electrical / 10 GHz Optical Plug-In Module [已停產]

    The Keysight 86103B multimode, amplified module offers 10 GHz of wide optical bandwidth, plus high sensitivity.

  • 86105A 20 GHz optical / 20 GHz electrical module [已停產] 86105A 20 GHz optical / 20 GHz electrical module [已停產] 

    86105A 20 GHz optical / 20 GHz electrical module [已停產]

    The Keysight 86105A incorporates two measurement channels -- one optical, the second electrical.

  • 86105B-111 15 GHz optical / 20 GHz electrical module [已停產] 86105B-111 15 GHz optical / 20 GHz electrical module [已停產] 

    86105B-111 15 GHz optical / 20 GHz electrical module [已停產]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B-112 15 GHz optical / 20 GHz electrical module [已停產] 86105B-112 15 GHz optical / 20 GHz electrical module [已停產] 

    86105B-112 15 GHz optical / 20 GHz electrical module [已停產]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B-113 15 GHz optical / 20 GHz electrical module [已停產] 86105B-113 15 GHz optical / 20 GHz electrical module [已停產] 

    86105B-113 15 GHz optical / 20 GHz electrical module [已停產]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86106A 30 GHz optical / 40 GHz electrical module [已停產] 86106A 30 GHz optical / 40 GHz electrical module [已停產] 

    86106A 30 GHz optical / 40 GHz electrical module [已停產]

    Plug-in module with a 30 GHz optical and a 40 GHz electrical channel. Compatible with the Keysight 86100A/B/C mainframes.

  • 86106B 28 GHz 光纖 / 40 GHz 電子模組1000-1600 nm (僅限 SMF) [已停產] 86106B 28 GHz 光纖 / 40 GHz 電子模組1000-1600 nm (僅限 SMF) [已停產] 

    86106B 28 GHz 光纖 / 40 GHz 電子模組1000-1600 nm (僅限 SMF) [已停產]

    Keysight 86106B 擁有經過整合、校驗的光纖通道,擁有能夠切換進行標準架構之發射器相容性測試的內建 OC-192/STM-64 過濾程式。

  • 86109A 30 GHz Optical/40 GHz Electrical Plug-In Module [已停產] 86109A 30 GHz Optical/40 GHz Electrical Plug-In Module [已停產] 

    86109A 30 GHz Optical/40 GHz Electrical Plug-In Module [已停產]

    The Keysight 86109A provides the widest bandwidth for measurements of very high-speed optical waveforms.

  • 86109B 40 GHz Optical/50 GHz Electrical Plug-In Module [已停產] 86109B 40 GHz Optical/50 GHz Electrical Plug-In Module [已停產] 

    86109B 40 GHz Optical/50 GHz Electrical Plug-In Module [已停產]

    The Keysight 86109B module provides the highest combination of optical and electrical bandwidth required for testing beyond 10 Gb/s.

  • 86111A Dual Optical 3 GHz Plug-In Module [已停產] 86111A Dual Optical 3 GHz Plug-In Module [已停產] 

    86111A Dual Optical 3 GHz Plug-In Module [已停產]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86111U Dual Optical 15 GHz Plug-In Module [已停產] 86111U Dual Optical 15 GHz Plug-In Module [已停產] 

    86111U Dual Optical 15 GHz Plug-In Module [已停產]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86113A Dual Optical 3 GHz Plug-In Module [Discontinued] [已停產] 86113A Dual Optical 3 GHz Plug-In Module [Discontinued] [已停產] 

    86113A Dual Optical 3 GHz Plug-In Module [Discontinued] [已停產]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component.

  • 86115B Dual Optical 28 GHz Plug-In Module [已停產] 86115B Dual Optical 28 GHz Plug-In Module [已停產] 

    86115B Dual Optical 28 GHz Plug-In Module [已停產]

    Simultaneous measurements on multiple channels improves throughput by eliminating the need to sequentially measure individual channels of a parallel optic component..

  • 86116A 53 GHz 光纖模組 / 63 GHz 電子模組 [已停產] 86116A 53 GHz 光纖模組 / 63 GHz 電子模組 [已停產] 

    86116A 53 GHz 光纖模組 / 63 GHz 電子模組 [已停產]

    Keysight 86116A 插入式模組包括整合式光接收器,提供最佳的頻寬、靈敏度和波形傳真度。

  • 86116B 65 GHz 光纖模組 / 80 GHz 電子模組 [已停產] 86116B 65 GHz 光纖模組 / 80 GHz 電子模組 [已停產] 

    86116B 65 GHz 光纖模組 / 80 GHz 電子模組 [已停產]

    Keysight 86116B 是最快速的高速通訊信號量測解決方案之一。

  • 86116C-040 65 GHz Optical/80 GHz Electrical Module [已停產] 86116C-040 65 GHz Optical/80 GHz Electrical Module [已停產] 

    86116C-040 65 GHz Optical/80 GHz Electrical Module [已停產]

    The 86116C-040 is optimized for high-speed telecom signals

  • 86117B Dual 65 GHz Electrical Module [已停產] 86117B Dual 65 GHz Electrical Module [已停產] 

    86117B Dual 65 GHz Electrical Module [已停產]

    The 86117B provides designers and manufacturers with a cost-effective solution for testing 40 Gb/s electrical signals.