您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

比較產品

價格如有變動,恕不另行通知。

46 / 46 符合的產品

排序:
產品 說明 Compatible Oscilloscopes 相容的探棒
1180CZ 示波器測試台車 1180CZ 示波器測試台車
n/a
  • DSO1000 Series
  • DSO3000 Series
  • DSO5000 Series
  • DSO6000 Series
  • MSO6000 Series
n/a
U1571A Ni-MH Battery Pack for U1600A Handheld Oscilloscopes U1571A Ni-MH Battery Pack for U1600A Handheld Oscilloscopes
Ni-MH battery pack for the 1600A Series scopes
  • U1600A Handheld Series
n/a
U1580A 數位萬用電錶終端測試導線組 U1580A 數位萬用電錶終端測試導線組
Test leads compatible with the U1600A Series scopes
  • U1600A Handheld Series
n/a
N2733B 軟質攜帶包 N2733B 軟質攜帶包
Soft carrying case for large-screen InfiniiVision Series oscilloscopes
  • DSO7000 Series
  • MSO7000 Series
  • DSO4000 X-Series
  • MSO4000 X-Series
n/a
U1583B AC Current Clamp U1583B AC Current Clamp
Current clamp allows you to take readings without breaking the circuit being measured
  • U1600A Handheld Series
n/a
DSOXBODE Bode Plot Training Kit DSOXBODE Bode Plot Training Kit
The DSOXBODE Bode plot training kit helps train engineering students and others on the basics of frequency response analysis measurements (gain & phase Bode plots).
  • DSO1000 Series
  • MSO6000 X-Series
  • DSO4000 X-Series
n/a
N2138A DSOX1204A 和 DSOX1204G 示波器上架套件 N2138A DSOX1204A 和 DSOX1204G 示波器上架套件
n/a
n/a n/a
N2133A 適用於 InfiniiVision 1000 X 系列示波器的機架安裝套件 N2133A 適用於 InfiniiVision 1000 X 系列示波器的機架安裝套件
Rackmount kit for 1000 X-Series oscilloscopes
n/a n/a
N2135A 間隔為 15 mm 的可程控 NFC 三合一天線 N2135A 間隔為 15 mm 的可程控 NFC 三合一天線
Programmable NFC 3-in-1 antenna with fixed 15 mm test spacing
  • DSO90000A Series
n/a
N2134A 間隔為 10 mm 的可程控 NFC 三合一天線 N2134A 間隔為 10 mm 的可程控 NFC 三合一天線
Programmable NFC 3-in-1 antenna with fixed 10 mm test spacing
  • DSO90000A Series
n/a
N2116A 間隔為 5 mm 的可程控 NFC 三合一天線 N2116A 間隔為 5 mm 的可程控 NFC 三合一天線
Programmable NFC 3-in-1 antenna with fixed 5 mm test spacing
  • DSO90000A Series
n/a
N6457A Keysight 2000 和 3000 X 系列示波器適用的軟質攜帶包和前面板保護蓋 N6457A Keysight 2000 和 3000 X 系列示波器適用的軟質攜帶包和前面板保護蓋
Soft carrying case and front panel cover for the InfiniiVision 2000 and 3000 X-Series oscilloscopes
  • DSO2000 X-Series
  • MSO2000 X-Series
  • DSO3000 X-Series
  • MSO3000 X-Series
n/a
N2747A Keysight InfiniiVision 2000 和 3000 X 系列示波器適用的前面板保護蓋 N2747A Keysight InfiniiVision 2000 和 3000 X 系列示波器適用的前面板保護蓋
Stand-alone Front panel cover for the 2000 and 3000 X-Series Oscilloscope
  • DSO2000 X-Series
  • MSO2000 X-Series
  • DSO3000 X-Series
  • MSO3000 X-Series
n/a
N6456A 適用於 InfiniiVision 2000 和 3000 X 系列示波器的上架套件 N6456A 適用於 InfiniiVision 2000 和 3000 X 系列示波器的上架套件
Rack Mount Kit for the 2000 and 3000 X-Series oscilloscopes
  • DSO2000 X-Series
  • MSO2000 X-Series
  • DSO3000 X-Series
  • MSO3000 X-Series
n/a
DSOXLAN Keysight InfiniiVision 2000 和 3000 X 系列示波器適用的 LAN/VGA 連接模組 DSOXLAN Keysight InfiniiVision 2000 和 3000 X 系列示波器適用的 LAN/VGA 連接模組
LAN/VGA module for the InfiniiVision 2000 and 3000 X-Series Oscilloscope
  • DSO2000 X-Series
  • MSO2000 X-Series
  • DSO3000 X-Series
  • MSO3000 X-Series
n/a
DSOXGPIB Keysight InfiniiVision 2000 和 3000 X 系列示波器適用的 GPIB 連接模組 DSOXGPIB Keysight InfiniiVision 2000 和 3000 X 系列示波器適用的 GPIB 連接模組
GPIB connection module for the InfiniiVision 2000 and 3000 X-Series oscilloscopes
  • DSO2000 X-Series
  • MSO2000 X-Series
  • DSO3000 X-Series
  • MSO3000 X-Series
n/a
U1586B Temperature Module U1586B Temperature Module
Temperature adapter for the U1600B Series scopes
  • U1600A Handheld Series
n/a
N2126A Infiniium UXR 即時示波器校驗套件,1.85 mm,40 至 70GHz N2126A Infiniium UXR 即時示波器校驗套件,1.85 mm,40 至 70GHz
Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.85 mm, 40 to 70 GHz
  • UXR-Series
n/a
N2127A Infiniium UXR 即時示波器校驗套件,3.5 mm,13 至 33 GHz N2127A Infiniium UXR 即時示波器校驗套件,3.5 mm,13 至 33 GHz
Infiniium UXR Real-Time Oscilloscope Calibration Module, 3.5 mm, 13 to 33 GHz
  • UXR-Series
n/a
N2125A Infiniium UXR 即時示波器校驗套件,1.00 mm,80 GHz 和更高頻率 N2125A Infiniium UXR 即時示波器校驗套件,1.00 mm,80 GHz 和更高頻率
Infiniium UXR Real-Time Oscilloscope Calibration Module, 1.00 mm, 80 GHz and higher
  • UXR-Series
n/a
N7015A Type-C High-Speed Test Fixture N7015A Type-C High-Speed Test Fixture
Provides the best-in-class performance up to 30 GHz of de-embeddable bandwidth, enabling signal verification and debug of USB 3.1 10 Gbps designs and other high-speed signal standards to support type C connector.
  • DSA-X 90000A Series
  • 90000 Q-Series
  • Z-Series
InfiniiMax 1130A, 1131A, 1132A, 1134A, 1168A, 1169A
W2637A 適用於邏輯分析儀和示波器的 LPDDR BGA 探棒 W2637A 適用於邏輯分析儀和示波器的 LPDDR BGA 探棒
Get complete signal access to the LPDDR and mobile-DDR signals critical to your debug and validation effort
  • DSO9000 Series
  • MSO9000 Series
  • DSO-X 90000A Series
  • DSA-X 90000A Series
  • DSO90000A Series
  • DSA90000A Series
  • 90000 Q-Series
  • Z-Series
  • S-Series
  • V-Series
n/a
N2115A DDR4 BGA 內插式探棒 N2115A DDR4 BGA 內插式探棒
Provides signal access to the clock, strobe, data, address and command signals to the DDR4 BGA package for making electrical and timing measurements
  • DSO-X 90000A Series
  • DSA-X 90000A Series
  • DSA90000A Series
n/a
N2114A DDR4 BGA 內插式探棒 N2114A DDR4 BGA 內插式探棒
Provides signal access to the clock, strobe, data, address and command signals to the DDR4 BGA package for making electrical and timing measurements
  • DSO-X 90000A Series
  • DSA-X 90000A Series
  • DSA90000A Series
n/a
E2646B 低速/全速信號品質、湧入電流、電壓下降(SqiDD)測試夾具 E2646B 低速/全速信號品質、湧入電流、電壓下降(SqiDD)測試夾具
適用於低速/高速 USB 2.0 測試的 E2646B SQuIDD 測試夾具
  • DSO8000 Series
  • MSO8000 Series
  • DSO80000B Series
  • DSO9000 Series
  • MSO9000 Series
  • DSO90000A Series
  • DSA90000A Series
n/a
U1590A Carrying Case - Soft U1590A Carrying Case - Soft
Soft carrying case for the U1600A Series scopes
  • U1600A Handheld Series
n/a
E2697A E2697A 高阻抗轉接器 (包括被動探棒) E2697A E2697A 高阻抗轉接器 (包括被動探棒)
High Impedance Adapter for 50 ohm input oscilloscope (includes 500MHz passive prove) n/a 1130A, 1131A, 1132A, 1134A, 1168A, 1169A
U1880A 功率量測偏移校正夾具 U1880A 功率量測偏移校正夾具
Power measurement deskew fixture for voltage and current probes
  • DSO6000 Series
  • MSO6000 Series
  • DSO7000 Series
  • MSO7000 Series
  • DSO8000 Series
  • MSO8000 Series
  • DSO9000 Series
  • MSO9000 Series
n/a
W2635A 和 W2636A DDR3 BGA 探棒轉接器,適用於 Infiniium 示波器 W2635A 和 W2636A DDR3 BGA 探棒轉接器,適用於 Infiniium 示波器
DDR3 BGA probe adapters
  • DSO80000B Series
  • DSO90000A Series
  • DSA90000A Series
n/a
N2902B 適用於 S 系列和 9000 系列示波器的機架安裝套件 N2902B 適用於 S 系列和 9000 系列示波器的機架安裝套件
The rack mount kits consists of a support shelf and hardware for mounting the S-Series and 9000 Series oscilloscopes into an Electronics Association (EIA) standard rack cabinet.
  • DSO9000 Series
  • MSO9000 Series
  • S-Series
n/a
電源完整性分析儀參考解決方案  電源完整性分析儀參考解決方案
Get the power integrity analyzer solution that industry-leaders trust to get the best visibility into their power integrity issues.
  • S-Series
N7020A, N5467B, N2820A
N1027A DCA 系列示波器配件 N1027A DCA 系列示波器配件
Keysight 1143A 可為兩支 Keysight 54700 系列探棒提供電源和獨立偏移控制。 n/a 54701A
N2763A 適用於 4000 X 系列示波器的上架套件 N2763A 適用於 4000 X 系列示波器的上架套件
n/a n/a n/a
E2655C 探棒偏移校正與效能驗證套件 E2655C 探棒偏移校正與效能驗證套件
Probe deskew and performance verification kit for InfiniiMax probes.
  • 1130A
  • 1131A
  • 1132A
  • 1134A
  • 1168A
  • 1169A
n/a
N1022B Probe Adapter N1022B Probe Adapter
The N1022B TDR calibration kit contains precision devices to calibrate the measurement path.
  • 86100 Series DSO90000 Series
n/a
N1024B TDR Calibration Kit [已停產] N1024B TDR Calibration Kit [已停產]
The N1024B TDR calibration kit contains precision devices to calibrate the measurement path.
  • 86100 Series DSO90000 Series
n/a
N2744A T2A 探棒介面轉接器 N2744A T2A 探棒介面轉接器
Keysight N2744A T2A介面轉接器可將配備TekProbe® level II 介面的 Tektronix探棒,轉接至是德示波器的AutoProbe介面上。
  • DSO5000 Series
  • DSO6000 Series
  • MSO6000 Series
  • DSO7000 Series
  • MSO7000 Series
  • DSO9000 Series
  • MSO9000 Series
  • DSO90000A Series
  • DSA90000A Series
  • DSO3000 X-Series
  • MSO3000 X-Series
  • DSO4000 X-Series
  • MSO4000 X-Series
n/a
N1080B HDMI Test Point Access Adapters [已停產] N1080B HDMI Test Point Access Adapters [已停產]
The N1080A HDMI test point access adapters are well suited for testing channel, source and sink characteristics, providing the best rise time, excellent skew and the ability to connect into tight spaces.
  • 86100 Series DSO90000 Series
n/a
N9355CK01 直流耦合限制器 N9355CK01 直流耦合限制器
n/a
  • 86100 Series
n/a
適用於是德 7000 與 9000 系列示波器的 GPIB 對 LAN 轉接器 [已停產]  適用於是德 7000 與 9000 系列示波器的 GPIB 對 LAN 轉接器 [已停產]
GPIB to LAN adapter
  • DSO7000 Series
  • MSO7000 Series
  • DSO9000 Series
  • MSO9000 Series
n/a
USB 3.0 測試夾具  USB 3.0 測試夾具
U7242A USB 3.0 test fixture
  • DSO90000A Series
  • DSA90000A Series
n/a
N1021B 18 GHz 差動 TDR/TDT 探棒套件 N1021B 18 GHz 差動 TDR/TDT 探棒套件
n/a n/a n/a
LPDDR BGA 探棒  LPDDR BGA 探棒
n/a n/a n/a
N2738A 適用於 1000 X 系列示波器的軟質攜帶包 N2738A 適用於 1000 X 系列示波器的軟質攜帶包
Soft carrying case for the 1000 X-Series oscilloscopes n/a n/a
10GBASE-T Transmitter Electrical Test Fixture  10GBASE-T Transmitter Electrical Test Fixture
The U7237A 10GBASE-T transmitter electrical test fixture provides easy access to the 10GBASE-T Ethernet electrical signals, allowing you to effortlessly perform conformance testing and device characterization.
  • DSO-X 90000A Series
  • DSA-X 90000A Series
  • DSO90000A Series
  • DSA90000A Series
10833D and N4235-61604
N5429A 12 V automotive adapter [已停產] N5429A 12 V automotive adapter [已停產]
Adapter for charging and operating the battery-powered 6000 Series scope
  • DSO6000 Series
  • MSO6000 Series
n/a