您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Discontinued VXI Digitizers/Signal Processors

This page provides additional information for discontinued VXI Digitizers/Signal Processors. Learn more about latest information on Keysight VXI products
 

  • E1437A VXI 20 MSa/s 23-bit Digitizer with Filters &Memory [已停產] E1437A VXI 20 MSa/s 23-bit Digitizer with Filters &Memory [已停產] 

    E1437A VXI 20 MSa/s 23-bit Digitizer with Filters &Memory [已停產]

    The Keysight E1437A provides 23 bits of raw resolution at 20 MSamples/second sample to uncover signal details users could never see before.

  • E9820A Snapshot Memory Module  [已停產] E9820A Snapshot Memory Module [已停產] 

    E9820A Snapshot Memory Module [已停產]

    When your system's DSP algorithms are not fast enough to analyze energy of interest in real-time, take deep, wide-bandwidth snapshots with the E9820A.

  • E9830A Delay Memory Module [已停產] E9830A Delay Memory Module [已停產] 

    E9830A Delay Memory Module [已停產]

    In signal monitoring systems, the E9830A gives DSP algorithms the time needed to detect signals of interest hidden in a digital data stream.

  • SCM-VX008 Signal Processing Module [已停產] SCM-VX008 Signal Processing Module [已停產] 

    SCM-VX008 Signal Processing Module [已停產]

    The Keysight SCMVX008 signal processing module is a high-performance data acquisition and signal analysis processor.