您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

VXI Matrix Switches

Keysight Technologies offers matrix switches in the C-size form-factor. They offer maximum flexibility for connecting multiple instruments to multiple test points.

比較表格中所有的產品 (2)

搜尋產品

  • E1466A 4 x 64 Relay Matrix Switch E1466A 4 x 64 Relay Matrix Switch (1) 

    E1466A 4 x 64 Relay Matrix Switch

    The Keysight E1466A is a C-size, 1-slot, register-based VXI module. It provides the best cost-per-crosspoint for large matrix applications.

  • E1467A 8 x 32 Relay Matrix Switch E1467A 8 x 32 Relay Matrix Switch (1) 

    E1467A 8 x 32 Relay Matrix Switch

    The Keysight E1467A is a C-size, 1-slot, register-based VXI module. It provides 8 x 32 two-wire switching matrix, latching relays .