您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight VXI 模組化主機與控制器

Keysight VXI 主機配備兼顧耐用的機箱與創新的送風空調系統,不但安靜無聲而且冷卻效率極高。這款主機並配備 功率高達1000瓦的電源供應器,您可根據自己的需求輕鬆配置量測系統。
此外,是德提供可連接電腦與儀器I/O 產品,方便您使用並控制儀器、交換資料,並且建立您專屬的自動測試應用。

  • E1406A VXI GPIB Command Module, C-Size E1406A VXI GPIB Command Module, C-Size 

    E1406A VXI GPIB Command Module, C-Size

    The Keysight E1406A Command Module is a C-size, 1-slot VXI message-based commande that provides Slot 0 and Resource Manager functions.

  • E8401A C-Size VXI Mainframe, 13-Slot E8401A C-Size VXI Mainframe, 13-Slot 

    E8401A C-Size VXI Mainframe, 13-Slot

    The Keysight E8401A is the lowest-cost mainframe in the Keysight VXI mainframe family.

  • E8403A C-Size VXI Mainframe, 13-Slot E8403A C-Size VXI Mainframe, 13-Slot 

    E8403A C-Size VXI Mainframe, 13-Slot

    The Keysight E8403A C-size, 13-slot VXI mainframe provides a balance of high-power and reasonable cost.

  • E8404A C-Size VXI Mainframe, 13-Slot E8404A C-Size VXI Mainframe, 13-Slot 

    E8404A C-Size VXI Mainframe, 13-Slot

    The Keysight E8404A is the high-performance mainframe in the Keysight VXI mainframe family.

  • E8491B IEEE-1394 PC-VXI連結,C尺寸 (FireWire) E8491B IEEE-1394 PC-VXI連結,C尺寸 (FireWire) 

    E8491B IEEE-1394 PC-VXI連結,C尺寸 (FireWire)

    Keysight 3488A為需要多頻道量測的測試,提供了多功能的GPIB可程式切換能力。