您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight VXI 數位I/O模組

是德提供各種不同的數位I/O模組,以滿足您對簡單裝置之數位檢測和控制,以及數位功能測試的需求。
是德VXI數位I/O模組有16位元至96位元的機型可供選擇,並提供72通道數位輸出/繼電器驅動器。

比較所有 VXI 數位 IO 模組 (2)

搜尋 VXI 數位 IO 模組

  • E1458A 96-Channel Digital I/O E1458A 96-Channel Digital I/O (1) 

    E1458A 96-Channel Digital I/O

    The Keysight E1458A is a C-size, 1-slot, register-based VXI module that offers twelve 8-bit bi-directional data ports.

  • E1459A 64-Channel Isolated Digital Input/Interrupt [已停產] E1459A 64-Channel Isolated Digital Input/Interrupt [已停產] (1) 

    E1459A 64-Channel Isolated Digital Input/Interrupt [已停產]

    The Keysight E1459A is a C-size, 1-slot, register-based VXI module. It is used to sense dc levels and edge transitions up to 48 Vdc.