您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight PXI RF切換器

是德PXI RF切換器模組包含一系列高效能、高密度切換器,有多種配置可供選擇,並支援高達3GHz的頻率範圍,以便用於各種不同的測試環境。所有切換器均採用現代射頻繼電器技術,支援低插入損耗和低電壓駐波比(VSWR)。如此一來,當您將RF信號路由至量測設備時,可享有更佳的RF信號完整性和動態範圍。您可透過全交叉點矩陣,同時將多點連接至1x4、1x16多工器,以便將多點切換成單點。每一條切換路徑都經過精心設計,確保可重複的RF效能。

是德PXI RF切換器模組提供方便易用的SMB連接器、軟體前面板,以及是德連接專業知識,可協助您簡單迅速地完成安裝與配置。此外,其軟體驅動器支援最普及的編程環境,例如:Visual Studio®、C、C++、Visual Basic、MATLAB®,以及LabVIEW™。

Visual Studio 為 Microsoft Corporation 在美國和其他國家的註冊商標。
MATLAB 是 Math Works, Inc. 在美國的註冊商標。
LabView是美國國家儀器公司的註冊商標。

比較表格中所有的產品 (9)

搜尋產品

  • M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω (1) 

    M9128A PXI RF Matrix Switch: 300 MHz, 8x12, 50 Ω

    Route multiple signals up to 300 MHz in a single instance, allowing any combination of channel closures.

  • M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated (1) 

    M9146A PXI RF Multiplexer: 3GHz, Dual 1x4, 50 Ω, Terminated

    Route signals up to 3 GHz through any of two 1x4 RF switch multiplexers in a single PXI module.

  • M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 Ω, Terminated Common M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 Ω, Terminated Common (1) 

    M9147A PXI RF Multiplexer: 3GHz, Quad 1x4, 50 Ω, Terminated Common

    Route signals up to 3 GHz through any of four 1x4 RF switch multiplexers in a single PXI module.

  • M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω (1) 

    M9148A PXI RF Multiplexer: 3GHz, 1x8, 50 Ω

    Route signals up to 3 GHz through a 1x8 RF switch multiplexer in a single PXI module.

  • M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω (1) 

    M9149A PXI High-Density RF Multiplexer: 3GHz, 1x16, 50 Ω

    Route signals up to 3 GHz through a 1x16 RF switch multiplexer in a single PXI module.

  • M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [已停產] M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [已停產] (1) 

    M9150A PXI RF Multiplexer: 3GHz, Dual 1x4, 75 Ω [已停產]

    Route signals up to 3 GHz through any of two independent 1x4 RF switch multiplexers.

  • M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [已停產] M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [已停產] (1) 

    M9151A PXI High-Density RF Multiplexer: 3GHz, Quad 1x4, 75 Ω [已停產]

    Route signals up to 3 GHz through any of four 1x4 RF switch multiplexers.

  • M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [已停產] M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [已停產] (1) 

    M9152A PXI RF Multiplexer: 3GHz, 1x8, 75 Ω [已停產]

    Route signals up to 3 GHz through a 1x8 RF switch multiplexer in a single PXI module.

  • M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [已停產] M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [已停產] (1) 

    M9153A PXI High-Density RF Multiplexer: 3GHz, 1x16, 75 Ω [已停產]

    Route signals up to 3 GHz through a 1x16 RF switch multiplexer in a single PXI module.