您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight VXI微波交換器

是德科技提供全系列同軸微波交換器,包括多款交換器和步進衰減器,以及從直流到26.5 GHz的寬廣頻率範圍。

Keysight VXI微波交換器/驅動器有完整的18GHz B尺寸交換器,以及B與C尺寸交換驅動器可供選擇,以便針對不同應用加以配置。

  • E1368A 18 GHz Microwave Switch (3 channels) [已停產] E1368A 18 GHz Microwave Switch (3 channels) [已停產] 

    E1368A 18 GHz Microwave Switch (3 channels) [已停產]

    Keysight E1368A 18 GHz Microwave Switch (3 channels)

  • E1369A Microwave Switch Driver [已停產] E1369A Microwave Switch Driver [已停產] 

    E1369A Microwave Switch Driver [已停產]

    Keysight E1369A Microwave Switch Driver is a B-size, 1-slot, register-based VXI module.

  • E1370A Microwave Switch/Step Attenuator Driver [已停產] E1370A Microwave Switch/Step Attenuator Driver [已停產] 

    E1370A Microwave Switch/Step Attenuator Driver [已停產]

    Keysight E1370A Microwave Switch/Step Attenuator Driver

  • E8483A C-size Microwave Switch/Step Attenuator Driver [已停產] E8483A C-size Microwave Switch/Step Attenuator Driver [已停產] 

    E8483A C-size Microwave Switch/Step Attenuator Driver [已停產]

    The Keysight E8483A is a 2-slot, register-based VXI module that can control up to six switches and/or attenuators.