您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Keysight VXI多工器

是德科技提供各式各樣的多工器,以滿足您建構不同測試系統的需求。 它們可將多個激發/響應點連接至一部或多部儀器,讓您的測試系統具備更高的信號完整性。

VXI多工器有B和C尺寸可供選擇,每個模組最多支援246個頻道。 某些機型機型提供熱電耦補償功能。

比較表格中所有的產品 (3)

搜尋產品

  • E1460A 64-Channel Relay Multiplexer E1460A 64-Channel Relay Multiplexer (1) 

    E1460A 64-Channel Relay Multiplexer

    The Keysight E1460A High-Density Relay Multiplexer is a C-size, 1-slot, register-based VXI module. It offers a highly configurable, high point-count switching topology.

  • E1476A 64-Channel 3-wire T/C Relay Multiplexer [已停產] E1476A 64-Channel 3-wire T/C Relay Multiplexer [已停產] (1) 

    E1476A 64-Channel 3-wire T/C Relay Multiplexer [已停產]

    The Keysight E1476A High-Density Reed Relay Multiplexer is a C-size, 1-slot, register-based VXI module. It is ideal for applications needing a relay multiplexer that is dynamically configurable.

  • E8462A 256-Channel High-Density Relay Multiplexer [已停產] E8462A 256-Channel High-Density Relay Multiplexer [已停產] (1) 

    E8462A 256-Channel High-Density Relay Multiplexer [已停產]

    The Keysight E8462A high-density relay multiplexer is a C-size, 1-slot, register-based VXI module and using non-latching armature relays, offers a fast, reconfigurable, high point-count switching topology.