Keysight VXI 一般用途切換器
是德VXI一般用途切換器透過接點閉合,或是將外部信號輸入或輸出待測物等方式,讓您輕鬆地控制待測物。
這些切換模組有B尺寸和C尺寸,以及 Form A和Form C 切換器等多種機型可供選擇。接點額定電流範圍從1A至12A,取決於選用的機型而定。
搜尋產品
-
E1442A 64-Channel Form C or Form A Switch (1)
E1442A 64-Channel Form C or Form A Switch
The Keysight E1442A is a C-size, 1-slot, register-based VXI module that contains nonlatching Form C type relays.
-
E1463A 32-Channel, 5 Amp, Form C VXI Switch (1)
E1463A 32-Channel, 5 Amp, Form C VXI Switch
The Keysight E1463A is a C-size, 1-slot, register-based VXI module. It is capable of carrying 5 Amp of current on a single channel for power-switching applications.