您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

PXI 產品

PXI 產品具備出色的性能、創新的特性和量測專業技術

是德科技持續提升 PXI 創新功能,以協助您更快爭取產品上市先機,並達成降低測試成本的目標。此外,我們不斷擴大 PXI 和 PXIe 模組化產品的陣容,這些產品具有出色的品質、性能和量測專業技術,可為您帶來突破性功能。為了幫助您透過所選的軟體平台快速開發測試系統,是德科技提供包含全套儀器驅動程式、文件和範例的 PXI 模組,適用於 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 軟體平台。
 


1-25 / 85

排序:
Introduction to the KtMAwg IVI.NET/-C Instrument Driver
This document provides brief information about the KtMAwg IVI.NET and IVI-C drivers, and the hardware and software requirements of the Modular AWG instrument.

輔助說明檔 2019-05-21

HTML HTML 352 KB
PXIe/USB Vector Network Analyzer PDF Help
Printable PDF version of the M980xA, M937xA, M9485A, P50xxA and P937xA PXIe/Keysight Streamline Vector Network Analyzer help. Use this version to print out a hardcopy of the help contents.

輔助說明檔 2019-05-20

PDF PDF 58.07 MB
BG 1000A API Reference
The BG1000A allows you to perform different types of measurement using data captured from instruments such as audio analyzer, digitizer and so forth. This Help File describes the .NET API libraries.

輔助說明檔 2018-09-20

HTML HTML 3.28 MB
M9195A PXIe Digital Stimulus/Response Soft Front Panel
Background and how-to-use information on the module's Soft Front Panel.

輔助說明檔 2018-02-20

CHM CHM 24.54 MB
M9260A PXIe Audio Analyzer Soft Front Panel Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer Soft Front Panel software. Includes product introduction, tour of the SFP UI, user-task procedures, and troubleshooting.

輔助說明檔 2017-05-31

FILE FILE 1.46 MB
M9019A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

輔助說明檔 2017-04-19

ZIP ZIP 3.68 MB
Chassis Family Driver Help Files
This zip file contains 6 help files. Two are for the PXIe Chassis Family driver IVI API; both IVI.NET and IVI-C. Two are for the Trigger Manager IVI API; both IVI.NET and IVI-C. Two are for the LabVIEW driver; one for the PXIe Chassis Family and the other for the Trigger Manager.

輔助說明檔 2017-04-19

ZIP ZIP 5.30 MB
M9018B PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

輔助說明檔 2017-04-19

ZIP ZIP 3.54 MB
M9010A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

輔助說明檔 2017-04-19

ZIP ZIP 2.64 MB
M3602A FPGA Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3602A FPGA Design Environment.

輔助說明檔 2017-03-29

M31xxA and M33xxA Digitizers User Documentation (webhelp)
Online documentation that includes product and user's information.

輔助說明檔 2017-02-27

M32xxA and M33xxA Arbitrary Waveform Gene User Documentation (webhelp)
Online documentation that includes product and user's information.

輔助說明檔 2017-02-27

M3601A HVI Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3601A HVI Design Environment.

輔助說明檔 2017-02-27

M9260A PXIe Audio Analyzer LabView Drive Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer LabVIEW drive help file

輔助說明檔 2017-01-01

FILE FILE 877 KB
M9379A PXIe RF Amp Module SFP Web Help (User Manual)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9379A SFP help includes the information for M9379A standalone operation.

輔助說明檔 2016-11-18

HTML HTML
M9420A/21A IVI Driver Reference (.chm file)
Downloadable online documentation that contains details about the M9420A and M9421A IVI Driver.

輔助說明檔 2016-07-13

M9192A DSR 碼型編輯器和配備轉換器使用說明的 M9193A DSR 碼型編輯器。
M9192A DSR 碼型編輯器和配備轉換器軟體的 M9193A DSR 碼型編輯器使用說明。

輔助說明檔 2016-06-21

IQ Analyzer Mode Help for M9420A/21A (.chm file)
Downloadable online documentation that contains details about the Mode and measurements in the Mode.

輔助說明檔 2016-06-01

MD2 IVI 驅動程式參考 - 輔助説明檔(.CHM)
(使用前先將檔存入電腦)AgMD2 驅動程式的資訊和參考資料。

輔助說明檔 2016-04-28

MD2 LabVIEW 程式設計資訊 - 輔助說明檔
(使用前請先將檔案存入電腦中)Keysight MD2 LabVIEW 驅動程式的詳細資訊及參考資料。

輔助說明檔 2016-04-28

M9195A PXIe 數位激發/響應 LabVIEW 驅動程式輔助說明
KtMDsr LabVIEW 驅動程式輔助說明檔

輔助說明檔 2016-03-01

M9195A PXIe Digital Stimulus/Response IVI Driver Help
Help file for the KtMDsr IVI Driver.

輔助說明檔 2016-03-01

HTML HTML 40 KB
M9485A PXIe Multiport Vector Network Analyzer HTML Help (For Firmware Rev. A.11.6x)
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

輔助說明檔 2016-02-17

CHM CHM 11.91 MB
M9393A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9393A PXIe Performance Vector Signal Analyzer IVI driver. Includes detailed API documentation of all driver functions.

輔助說明檔 2015-10-21

ZIP ZIP 2.47 MB
M9393A PXIe Performance Vector Signal Analyzer LabVIEW - Help File
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer LabVIEW driver. Includes detailed API documentation of all driver functions.

輔助說明檔 2015-10-20

ZIP ZIP 2.80 MB

1 2 3 4 下一頁