您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

PXI 產品

PXI 產品具備出色的性能、創新的特性和量測專業技術

是德科技持續提升 PXI 創新功能,以協助您更快爭取產品上市先機,並達成降低測試成本的目標。此外,我們不斷擴大 PXI 和 PXIe 模組化產品的陣容,這些產品具有出色的品質、性能和量測專業技術,可為您帶來突破性功能。為了幫助您透過所選的軟體平台快速開發測試系統,是德科技提供包含全套儀器驅動程式、文件和範例的 PXI 模組,適用於 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 軟體平台。
 


226-243 / 243

排序:
M9330A Series Arbitrary Waveform Generator Modules Startup Guide

快速入門指南 2011-03-15

PDF PDF 1.13 MB
Introduction to the M9018A IVI Drivers
The goal of this help system is to enable you to quickly become productive at developing programs that interface to the M9018A chassis.

輔助說明檔 2011-03-01

ZIP ZIP 1.17 MB
Installation Notes for M933xA AWG's
Provides information on the contents, installation and operation of the Y1176A Synchronization Cable Kits with the M933xA series AWG's.

安裝手冊 2011-01-07

PDF PDF 1.53 MB
符合性聲明
請搜尋是德科技法規資料庫中有關您的產品的最新符合性聲明。

參考指南 2010-10-15

M9186A IVI Driver Help File
The Keysight M9186A IVI Driver Help File takes you through the setting up, configuration, usage and maintenance of the IVI Driver for the M9186A module

輔助說明檔 2010-10-15

CHM CHM 628 KB
M9186A Startup Guide
This Startup Guide will detail the processes of receiving and setting up the Keysight M9186A PXI Voltage/Current Source, installing the required software, and verifying basic module operation.

快速入門指南 2010-10-15

PDF PDF 844 KB
M9186A Soft Front Panel Help File
The M9186A voltage/current source soft front panel (SFP) provides you with a useful interactive graphical interface for controlling the source module. This help file provides instructions on how to use and configure the M9186A SFP.

輔助說明檔 2010-10-15

CHM CHM 872 KB
M9186A LabVIEW G Programming Help File
The AgM9186 LabVIEW Driver allows you programmatic control for the M9186A PXI Voltage/Current Source. This help file provides the programming information to enable this functionality.

輔助說明檔 2010-10-15

CHM CHM 805 KB
M9047A PCIe Desktop Adapter Installation Guide
Keysight's M9047A* host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PXIe System Interface.

安裝手冊 2010-10-01

PDF PDF 74 KB
N2100B PXIT Digital Communications Analyzer Module User's Guide
N2100B PXIT Digital Communications Analyzer Module User's Guide

使用手冊 2010-08-01

PDF PDF 2.92 MB
N2099A Synthesizer User's Guide
N2099A Synthesizer User's Guide

使用手冊 2008-11-01

PDF PDF 270 KB
M9021A Gen 2, x8 PCIe Cable Interface Module - Installation Guide
Installation Guide for the M9021A Gen 2, x8 PCIe cable interface module.

安裝手冊 2008-08-01

PDF PDF 201 KB
N2101B User's Guide
N2101B User's Guide

使用手冊 2008-05-28

PDF PDF 766 KB
N2102B User's Guide
N2102B User's Guide

使用手冊 2008-05-28

PDF PDF 320 KB
N2100A Option H10 Digital Communications Analyzer User's Guide

使用手冊 2007-03-07

PDF PDF 2.54 MB
N2102A H10 8.5 Gb/s Pulse Pattern Generator User's Guide

使用手冊 2007-03-07

PDF PDF 388 KB
N2099A Option H10 Synthesizer User's Guide

使用手冊 2007-02-01

PDF PDF 243 KB
N2101A Option H10 5 Gb/s Bit Error Rate Tester User's Guide

使用手冊 2007-01-01

PDF PDF 509 KB

上一個 1 2 3 4 5 6 7 8 9 10