您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

PXI 產品

PXI 產品具備出色的性能、創新的特性和量測專業技術

是德科技持續提升 PXI 創新功能,以協助您更快爭取產品上市先機,並達成降低測試成本的目標。此外,我們不斷擴大 PXI 和 PXIe 模組化產品的陣容,這些產品具有出色的品質、性能和量測專業技術,可為您帶來突破性功能。為了幫助您透過所選的軟體平台快速開發測試系統,是德科技提供包含全套儀器驅動程式、文件和範例的 PXI 模組,適用於 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 軟體平台。
 


1-8 / 8

排序:
M9188A PXI Dynamic D/A Converter Labview G Driver Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Labview G Driver Help file

輔助說明檔 2014-09-01

CHM CHM 641 KB
M9188A PXI Dynamic D/A Converter Soft Front Panel Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Soft Front Panel Help file

輔助說明檔 2014-09-01

CHM CHM 3.33 MB
M9185A DAC SFP Help File
The M9185A DAC Soft Front Panel Help File provides a guide on interactive use of M9185A, the module capability, programming and performing debug and verification on systems.

輔助說明檔 2011-07-09

CHM CHM 1.29 MB
M9185A LabVIEW Driver Help File
The M9185A LabVIEW Driver Help File provides a guide on the programming of AgM9185 LabVIEW driver.

輔助說明檔 2011-07-07

CHM CHM 880 KB
M9185A IVI Driver Help File
The M9185A IVI Driver Help File provides a guide on the programming of AgM9185 IVI driver including example codes and references

輔助說明檔 2011-07-05

CHM CHM 666 KB
M9186A LabVIEW G Programming Help File
The AgM9186 LabVIEW Driver allows you programmatic control for the M9186A PXI Voltage/Current Source. This help file provides the programming information to enable this functionality.

輔助說明檔 2010-10-15

CHM CHM 805 KB
M9186A IVI Driver Help File
The Keysight M9186A IVI Driver Help File takes you through the setting up, configuration, usage and maintenance of the IVI Driver for the M9186A module

輔助說明檔 2010-10-15

CHM CHM 628 KB
M9186A Soft Front Panel Help File
The M9186A voltage/current source soft front panel (SFP) provides you with a useful interactive graphical interface for controlling the source module. This help file provides instructions on how to use and configure the M9186A SFP.

輔助說明檔 2010-10-15

CHM CHM 872 KB