您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

PXI 產品

PXI 產品具備出色的性能、創新的特性和量測專業技術

是德科技持續提升 PXI 創新功能,以協助您更快爭取產品上市先機,並達成降低測試成本的目標。此外,我們不斷擴大 PXI 和 PXIe 模組化產品的陣容,這些產品具有出色的品質、性能和量測專業技術,可為您帶來突破性功能。為了幫助您透過所選的軟體平台快速開發測試系統,是德科技提供包含全套儀器驅動程式、文件和範例的 PXI 模組,適用於 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 軟體平台。
 


1-25 / 71

排序:
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

產品型錄 2019-11-08

PDF PDF 1.91 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 MB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

產品型錄 2019-11-01

M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

產品型錄 2019-10-31

PDF PDF 1.87 MB
M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

產品型錄 2019-10-31

PDF PDF 1.54 MB
M3100A PXIe Digitizer with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ).

產品型錄 2019-10-31

PDF PDF 1.53 MB
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

產品型錄 2019-06-28

使用 M9203A 和 PXle RAID 儲存裝置的可攜式多通道/多模組串流/紀錄解決方案
此應用說明概述兩個套件的用途與內容,並提供將 PXle 儲存卡設定為 RAID0 磁區的實際範例,以及可在多達 8 通道的情況下,將串流/紀錄效能最大化的建議解決方案。

應用手冊 2019-06-25

SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision M924xA PXIe Oscilloscopes SCPI Programmer's Guide.

程式設計與語法指南 2019-05-15

PDF PDF 8.12 MB
SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes
This book is your guide to SCPI programming of the InfiniiVision M924xA PXIe oscilloscopes.

程式設計與語法指南 2019-05-15

CHM CHM 1.96 MB
Soft Front Panel (SFP) User's Guide for InfiniiVision M924xA PXIe Oscilloscopes
This guide shows how to use the InfiniiVision M9241/42/43A PXIe oscilloscope's Soft Front Panel (SFP) user interface.

使用手冊 2019-05-01

CHM CHM 4.96 MB
Soft Front Panel (SFP) User's Guide for InfiniiVision M924xA PXIe Oscilloscopes (PDF)
This guide shows how to use the InfiniiVision M9241/42/43A PXIe oscilloscope's Soft Front Panel (SFP) user interface.

使用手冊 2019-05-01

PDF PDF 5.77 MB
Startup Guide for InfiniiVision M924xA PXIe Oscilloscopes
Details the processes of receiving and installing the Keysight M9241/42/43A PXIe oscilloscope modules and the Keysight M9240A AutoProbe power module.

使用手冊 2019-05-01

PDF PDF 1.89 MB
Quantum Engineering Toolkit (QET) - Solution Brief
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

解決方案簡介 2019-01-09

IVI Driver API Reference for InfiniiVision Oscilloscopes
This API reference is for the AgInfiniiVision IVI driver.

程式設計與語法指南 2019-01-04

CHM CHM 4.70 MB
M32xxA/M33xxA Arbitrary Wavefom Generators User's Guide
Product and user's information for the M32xxA and M33xxa arbitrary waveform generators. EN - English (U.S.)

使用手冊 2018-12-01

PDF PDF 9.04 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

型錄 2018-11-12

PDF PDF 9.13 MB
車載乙太網路解決方案 - 型錄
車載乙太網路使用乙太網路通訊技術,主要用來連結各式車用 電子系統。

型錄 2018-06-18

PDF PDF 4.49 MB
Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

應用手冊 2018-04-12

PDF PDF 781 KB
LabVIEW Driver API Reference for InfiniiVision Oscilloscopes
This API reference is for the LabVIEW driver for the Keysight InfiniiVision oscilloscopes.

程式設計與語法指南 2018-02-01

CHM CHM 1.24 MB
FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

應用手冊 2017-12-01

FPGA Implementation of a LUT-Based Input Processing - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

應用手冊 2017-12-01

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

產品型錄 2017-12-01

High-speed Signal Processing with Low Latency Feedback System for Quantum Bit Evaluation

型錄 2017-09-06

PDF PDF 483 KB
Bus multi-channel real-time decoding
Using M3100A PXIe Digitizer module with programmable FPGA option and M3602A software to implement a SPI decoder

型錄 2017-09-06

PDF PDF 432 KB

1 2 3 下一頁